Download document () of 20
We make what matters work*

GSA10

Fuse-link, high speed, 10 A, AC 240 V, DC 200 V, BS88, 8 x 48 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSA10
EAN
5027590502368
Product Length/Depth
54 mm
Product Height
30 mm
Product Width
128 mm
Product Weight
6.55 g
Compliances
CE

Electrical data

Amperage Rating
10 A
Voltage rating
240 V
Rated voltage AC
240 V
Rated voltage DC
200 V
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.