Download document () of 20

GSA75

75AMP 240V AC BS88 FUSE

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSA75
UPC
051712392235
EAN
5027590502528
Product Length/Depth
59 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
24.3 g
Compliances
CE Marked
Certifications
UL Recognized

Electrical data

Amperage Rating
75 A
Voltage rating
240 V
Rated voltage AC
240 V
Rated voltage DC
200 V
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.