Download document () of 20
We make what matters work*

GSGB45

Fuse-link, high speed, 45 A, AC 660 V, DC 400 V, BS88, 17 x 80 mm, aR, BS, Ultra fast

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
GSGB45
UPC
051712392303
EAN
5027590502771
Product Length/Depth
80 mm
Product Height
18 mm
Product Width
18 mm
Product Weight
33.3 g
Compliances
CE Marked
Certifications
UL Recognized

Electrical data

Amperage Rating
45 A
Voltage rating
660 V
Rated voltage AC
660 V
Rated voltage DC
400 V
Class
Class aR
Watt losses
10.8 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.