Knowledge Search
Download document () of 20
We make what matters work*

GU

Eaton Crouse-Hinds series GUB junction box, 3-5/6" cover opening, 4-15/16" x 4-15/16" x 4-1/8", Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GU
UPC
782274458106
Product Length/Depth
4.94 in
Product Height
4.94 in
Product Width
4.13 in
Product Weight
8.95 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9

Product specifications

Enclosure size
4-15/16" x 4-15/16" x 4-1/8"
Cover opening size
3-5/6 in
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.