Knowledge Search
Download document () of 20
We make what matters work*

GUA062

Eaton Crouse-Hinds series Condulet GUA sealing cover, 3" cover opening diameter, Feraloy iron alloy, 12 thread pitch

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA sealing cover
Catalog Number
GUA062
UPC
782274458809
Product Length/Depth
3.5 in
Product Height
4.06 in
Product Width
2.57 in
Product Weight
1.35 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Cover opening diameter
3"
Thread pitch
12
Material
Feraloy iron alloy

Export product specification