Knowledge Search
Download document () of 20
We make what matters work*

GUAB16

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Feraloy iron alloy, B shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB16
UPC
782274461205
Product Length/Depth
3.5 in
Product Height
4.38 in
Product Width
2 in
Product Weight
3.07 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
B
Trade size
1/2"
Cover opening diameter
3"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.