Knowledge Search
Download document () of 20
We make what matters work*

GUAB360

Eaton Crouse-Hinds series GUA conduit outlet body, Feraloy iron alloy, B shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series GUA conduit outlet body
Catalog Number
GUAB360
UPC
782274461953
Product Length/Depth
4.5 in
Product Height
3.5 in
Product Width
2.31 in
Product Weight
2.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Shape
B
Trade size
1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.