Knowledge Search
Download document () of 20
We make what matters work*

GUAB47

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3-5/8" cover opening diameter, Feraloy iron alloy, B shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAB47
UPC
782274461601
Product Length/Depth
5.25 in
Product Height
4.25 in
Product Width
2.69 in
Product Weight
5.64 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
B
Trade size
1-1/4"
Cover opening diameter
3-5/8"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.