Knowledge Search
Download document () of 20

GUAC59

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 5" cover opening diameter, Feraloy iron alloy, C shape, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAC59
UPC
782274462707
Product Length/Depth
7.88 in
Product Height
5.75 in
Product Width
4.03 in
Product Weight
10.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
C
Trade size
1-1/2"
Cover opening diameter
5"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.