Knowledge Search
Download document () of 20
We make what matters work*

GUAP777775

Eaton Crouse-Hinds series GUAP junction box, 3/4" bottom hub, Feraloy iron alloy, 5 hubs, 3/4" top hub

General specifications

Product Name
Eaton Crouse-Hinds series GUAP junction box
Catalog Number
GUAP777775
UPC
782274467108
Product Length/Depth
7.5 in
Product Height
6.5 in
Product Width
3.5 in
Product Weight
6.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Number of hubs
5
Bottom hub size
3/4"
Top hub size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.