Knowledge Search
Download document () of 20
We make what matters work*

GUAX36 SA

Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover, 3" cover opening diameter, Copper-free aluminum, X shape, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet GUA conduit outlet box with cover
Catalog Number
GUAX36 SA
UPC
782274745268
Product Length/Depth
5.5 in
Product Height
5.5 in
Product Width
2.31 in
Product Weight
1.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
3
4
7
9

Product specifications

Shape
X
Trade size
1"
Cover opening diameter
3"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.