Knowledge Search
Download document () of 20
We make what matters work*

GUB0109

Eaton Crouse-Hinds series GUB threaded cover, Glass, Copper-free aluminum, Used with GUB03, GUB04 series junction boxes

General specifications

Product Name
Eaton Crouse-Hinds series GUB threaded cover
Catalog Number
GUB0109
UPC
782274470429
Product Length/Depth
11.06 in
Product Height
11.06 in
Product Width
1.94 in
Product Weight
9.43 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Cover type
Glass
Material
Copper-free aluminum
Used with
GUB03, GUB04 series junction boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.