Knowledge Search
Download document () of 20
We make what matters work*

GUB02

Eaton Crouse-Hinds series GUB junction box, 7" cover opening, 8" x 10" x 5-7/8", Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB02
UPC
782274469805
Product Length/Depth
8 in
Product Height
10 in
Product Width
5.88 in
Product Weight
35.4 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9

Product specifications

Enclosure size
8" x 10" x 5-7/8"
Cover opening size
7 in
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.