Knowledge Search
Download document () of 20
We make what matters work*

GUB03

Eaton Crouse-Hinds series GUB junction box, 9-5/8" cover opening, 11" x 12" x 8-13/16", Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series GUB junction box
Catalog Number
GUB03
UPC
782274469904
Product Length/Depth
11 in
Product Height
12 in
Product Width
8.81 in
Product Weight
95.04 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9

Product specifications

Enclosure size
11" x 12" x 8-13/16"
Cover opening size
9-5/8 in
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.