Knowledge Search
Download document () of 20
We make what matters work*

GUB1440

Eaton Crouse-Hinds series GUB equipment housing, Copper-free aluminum, 4" nominal depth

General specifications

Product Name
Eaton Crouse-Hinds series GUB equipment housing
Catalog Number
GUB1440
UPC
782274004082
Product Length/Depth
8.875 in
Product Height
7 in
Product Width
7 in
Product Weight
25.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Nominal depth
4"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.