Knowledge Search
Download document () of 20
We make what matters work*

GUB714

Eaton Crouse-Hinds series GUB threaded cover, Dome, Copper-free aluminum, Used with GUB01 series junction boxes, 4" nominal depth

General specifications

Product Name
Eaton Crouse-Hinds series GUB threaded cover
Catalog Number
GUB714
UPC
782274471808
Product Length/Depth
5.06 in
Product Height
6.94 in
Product Width
5.06 in
Product Weight
3.15 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Cover type
Dome
Material
Copper-free aluminum
Special features
4" nominal depth
Used with
GUB01 series junction boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.