Knowledge Search
Download document () of 20
We make what matters work*

GUB726

Eaton Crouse-Hinds series GUB threaded cover, Dome, Copper-free aluminum, Used with GUB02, GUB06, GUB08 series junction boxes

General specifications

Product Name
Eaton Crouse-Hinds series GUB threaded cover
Catalog Number
GUB726
UPC
782274471907
Product Length/Depth
6.38 in
Product Height
10.25 in
Product Width
6.38 in
Product Weight
7.19 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Cover type
Dome
Material
Copper-free aluminum
Used with
GUB02, GUB06, GUB08 series junction boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.