Knowledge Search
Download document () of 20
We make what matters work*

GUB738

Eaton Crouse-Hinds series GUB threaded cover, Dome, Copper-free aluminum, Used with GUB03, GUB04 series junction boxes, 10" nominal depth

General specifications

Product Name
Eaton Crouse-Hinds series GUB threaded cover
Catalog Number
GUB738
UPC
782274472003
Product Length/Depth
8.88 in
Product Height
14.63 in
Product Width
8.88 in
Product Weight
13.66 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Cover type
Dome
Material
Copper-free aluminum
Special features
10" nominal depth
Used with
GUB03, GUB04 series junction boxes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.