Knowledge Search
Download document () of 20
We make what matters work*

GUE

Eaton Crouse-Hinds series GUE junction box, 3-5/6" cover opening, 5-5/16" x 5-5/16" x 5-3/8", Feraloy iron alloy

General specifications

Product Name
Eaton Crouse-Hinds series GUE junction box
Catalog Number
GUE
UPC
782274472409
Product Length/Depth
5.31 in
Product Height
5.31 in
Product Width
5.38 in
Product Weight
15.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III
NEMA Rating
4
7
9

Product specifications

Enclosure size
5-5/16" x 5-5/16" x 5-3/8"
Cover opening size
3-5/6 in
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.