Knowledge Search
Download document () of 20
We make what matters work*

GUP314

Eaton Crouse-Hinds series GUP junction box, (4) 1" back hub, (2) 3/4" bottom hub, Feraloy iron alloy, (1) 3/4" side hub, (2) 3/4" top hub

General specifications

Product Name
Eaton Crouse-Hinds series GUP junction box
Catalog Number
GUP314
UPC
662276004771
Product Length/Depth
4.13 in
Product Height
4.13 in
Product Width
2.75 in
Product Weight
6.1 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Top hub size
(2) 3/4"
Bottom hub size
(2) 3/4"
Side hub size
(1) 3/4"
Back hub size
(4) 1"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.