Knowledge Search
Download document () of 20
We make what matters work*

H1040

Eaton Crouse-Hinds series throat bushing, Rigid/IMC, Insulated, Malleable iron, 150°C, Threaded, 4"

General specifications

Product Name
Eaton Crouse-Hinds series throat bushing
Catalog Number
H1040
UPC
784564112996
Product Length/Depth
2.1 in
Product Height
0.8 in
Product Width
1.3 in
Product Weight
0.02 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Insulator
Insulated
Thread
Threaded
Trade size
4"
Material
Malleable iron
Temperature rating
150°C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.