Knowledge Search
Download document () of 20
We make what matters work*

H48M47F4516CU

Eaton General purpose ventilated transformer 45 kVA K4 DOE 2016 Ventd XFMR 3PH 480-480Y/277, 115 °C rise, Copper, Shielded

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
H48M47F4516CU
UPC
786680230066
Product Length/Depth
24 in
Product Height
43 in
Product Width
30.5 in
Product Weight
675 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
131 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
FR942
Insulation
220 °C
Mounting
Floor or wall
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated transformer
Wiring connection
283B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
45 kVA
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
45 kVA

Miscellaneous

Modification 1
K-4
Weathershield
942

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.