Knowledge Search
Download document () of 20

H4X-04R

Eaton Bussmann series H4X front operated handle, Front-Operated Selector Handle, External, Padlockable, defeatable, 30 A, Red/yellow, Used with NEMA 1, 3R, 4, 4X, and 12 disconnect switches

General specifications

Product Name
Eaton Bussmann series H4X front operated handle
Catalog Number
H4X-04R
UPC
051712401920
Product Length/Depth
3.5 in
Product Height
6.5 in
Product Width
1.9 in
Product Weight
0.63 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
30A

Physical details

Color
Yellow
Red

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.