Knowledge Search
Download document () of 20

H4X-07R

Eaton Bussmann series H4X front operated handle, Front-Operated Pistol Handle, External, Padlockable, defeatable, 600 A and 800 A, Red/yellow, Used with NEMA 1, 3R, 4, 4X, and 12 disconnect switches

General specifications

Product Name
Eaton Bussmann series H4X front operated handle
Catalog Number
H4X-07R
UPC
051712402088
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Electrical rating

Amperage Rating
600A, 800A

Physical details

Color
Red
Yellow

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.