Knowledge Search
Download document () of 20
We make what matters work*

H79-1

Eaton Bussmann series H79 NFPA-79 handle, NFPA Through-the-Door Handle Kit, Padlockable, Red, Used with RDF30CC and RDF30J disconnect switches

General specifications

Product Name
Eaton Bussmann series H79 NFPA-79 handle
Catalog Number
H79-1
UPC
051712402149
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
Not Applicable
RoHS Compliant
Certifications
Contact Manufacturer

Physical details

Color
Red

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.