Knowledge Search
Download document () of 20
We make what matters work*

HBA44571

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,1/2" (2) NPT hubs,50/60 Hz,4 ft lamp,Fluorescent,Acrylic lens,T5HO mini bi-pin,Aluminum,4-lamp,Through feed,Quick release,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBA44571
UPC
662276402003
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
33 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Quick release
Material
Aluminum
Lamp length
4 ft
Number of lamps
4-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
54W
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.