Knowledge Search
Download document () of 20
We make what matters work*

HBA44574HTHRP

Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture,3/4" (2) NPT hubs,4 ft,Polycarbonate lens,T5HO mini bi-pin,Al,4-lamp,High temperature lamps,high reflectance reflector,Through feed,Quick release,120-277 Vac,54W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn Apex HBA linear fluorescent light fixture
Catalog Number
HBA44574HTHRP
UPC
662276496255
Product Length/Depth
50.59 in
Product Height
6.53 in
Product Width
15.72 in
Product Weight
33 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class III
NEMA Rating
4
Ingress protection (IP) ratings
IP66

Product specifications

Lamp type
Fluorescent
Type
Quick release
Material
Aluminum
Lamp length
4 ft
Number of lamps
4-lamp
Light type
T5HO mini bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
3/4"
Entry type
(2) NPT hubs
Wattage
54W
Lens material
Polycarbonate
Special features
High temperature lamps, high reflectance reflector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.