HC090A 480-690V floor mnt w/ethIP N2/IP21
| Product Name |
Eaton HC active harmonic correction unit
|
| Catalog Number |
HC090C6N2I
|
| UPC |
786687101390
|
| Product Length/Depth |
25.84 in
|
| Product Height |
85.37 in
|
| Product Width |
23.9 in
|
| Product Weight |
727 lb
|
| Certifications |
CSA Std. C22.2 No. 14
UL 508A |