Download document () of 20
We make what matters work*

HCM1A0503-4R7-R

Eaton HCM1A0503 inductor, 4.7 uH,, 3.8 A, 2 PADS,, SMT

General specifications

Product Name
Eaton HCM1A0503 inductor
Catalog Number
HCM1A0503-4R7-R
UPC
051712545969
Product Length/Depth
5.5 mm
Product Height
3 mm
Product Width
5.3 mm
Product Weight
0.39 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
3.1 A
ISAT
4.2 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
60 mΩ
Size
5.5x5.3x3.0 mm
Terminals
2 Pads
Series
HCM1A0503

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us