Download document () of 20
We make what matters work*

HCM1A0503V2-4R7-R

Eaton HCM1A0503V2 Molded Power Inductor, 4.7uH, 6.0A, 2 PADS, SMT

General specifications

Product Name
Eaton HCM1A0503V2 inductor
Catalog Number
HCM1A0503V2-4R7-R
UPC
051712002363
Product Length/Depth
5.4 mm
Product Height
2.8 mm
Product Width
5.2 mm
Product Weight
0.44 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
4.1 A
ISAT
6.0 A
Package Quantity
2000
Material
Alloy powder
Automotive grade
Yes
Frequency rating
Up to 1 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 155 °C
Resistance
47.0 mΩ
Size
5.7x5.4x3.0 mm
Terminals
2 Pins
Series
HCM1A0503V2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical support

Contact us