Download document () of 20
We make what matters work*

HCP0704-1R8-R

Eaton HCP0704 inductor, 1.8 uH, 8.5 A Irms, 13 A ISAT, 12 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1000 qty.

General specifications

Product Name
Eaton HCP0704 inductor
Catalog Number
HCP0704-1R8-R
UPC
051712544108
Product Length/Depth
6.8 mm
Product Height
4.2 mm
Product Width
6.8 mm
Product Weight
0.99 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
8.5 A
ISAT
13 A
Package Quantity
1000
Material
Iron powder
Frequency rating
Up to 2 MHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
12 mΩ
Series
HCP0704

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.