Download document () of 20
We make what matters work*

HCY8BNEO

Eaton Crouse-Hinds series Raxton HC shroud, Black, Neoprene, Size 8B

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton HC shroud
Catalog Number
HCY8BNEO
EAN
5056039140571
Product Length/Depth
140 mm
Product Height
43 mm
Product Width
43 mm
Product Weight
0.036 kg

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Neoprene
Color
Black
Type
Size 8B

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.