Knowledge Search
Download document () of 20
We make what matters work*

HEB-AC

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, Lineside: Copper crimp #4 straded; (2) #8, Loadside: Copper crimp #8-16; (2) #12-16, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-AC
UPC
051712718226
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
1 in
Product Weight
0.095 lb
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Loadside: Copper crimp #8-16; (2) #12-16
Lineside: Copper crimp #4 str; (2) #8

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.