Knowledge Search
Download document () of 20
We make what matters work*

HEB-QQ

Eaton Bussmann series HEB inline fuse holder, 30 A, Single-pole, Lineside: Aluminum crimp #2 sol; #3-4 str, Loadside: Aluminum crimp #2 sol; #3-4 str, 200 kAIC, 600 V

General specifications

Product Name
Eaton Bussmann series HEB inline fuse holder
Catalog Number
HEB-QQ
UPC
051712167734
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
30 A
Interrupt rating
200 kAIC
Short-circuit rating
200 kA
Voltage rating
600 V

Physical details

Number of poles
Single-pole

General information

Connection
Loadside: Aluminum crimp #2 sol; #3-4 str
Lineside: Aluminum crimp #2 sol; #3-4 str

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.