Knowledge Search
Download document () of 20
We make what matters work*

HEJ-LL

Eaton Bussmann series HEJ inline fuse holder, 35-60 A, Single-pole, Loadside: Aluminum setscrew #12-2, Lineside: Aluminum setscrew #12-2, 480 V, Used with Type SC fuses

General specifications

Product Name
Eaton Bussmann series HEJ inline fuse holder
Catalog Number
HEJ-LL
UPC
051712167925
Product Length/Depth
3.75 in
Product Height
0.75 in
Product Width
1.5 in
Product Weight
0.122 lb
Compliances
CE Marked
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
35-60A
Voltage rating
480 V

Physical details

Number of poles
Single-pole

General information

Connection
Loadside: Aluminum setscrew #12-2
Lineside: Aluminum setscrew #12-2
Used with
Used with Type SC fuses

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.