Knowledge Search
Download document () of 20
We make what matters work*

HEX-AA

Eaton Bussmann series HET inline fuse holder, 0-30 A, Two-pole, Lineside: Copper crimp (1) #12-8/(2) #12, Loadside: Copper crimp (1) #12-8/(2) #12, 600 V, Used with Class CC and 13/32" x 1 1/2" fuses

General specifications

Product Name
Eaton Bussmann series HEX inline fuse holder
Catalog Number
HEX-AA
UPC
051712718639
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.15 lb
Compliances
RoHS Compliant
Certifications
Contact Manufacturer
UL Recognized
CSA Certified

Electrical rating

Amperage Rating
0-30A
Voltage rating
600 V

Physical details

Number of poles
Two-pole

General information

Connection
Loadside: Copper crimp (1) #12-8/(2) #12
Lineside: Copper crimp (1) #12-8/(2) #12
Used with
Used with Class CC and 13/32" x 1 1/2" fuses

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.