Eaton Series C DC/PvGard complete molded case circuit breaker, F-frame, HFD, Complete breaker, Fixed thermal, fixed magnetic trip type, Three-pole, 60A, 600 Vac, 250 Vdc, 42 kAIC at 600 Vac, Line and load, Vdc
| Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
| Catalog Number |
HFDDC3060L
|
| UPC |
786679063644
|
| Product Length/Depth |
3.38 in
|
| Product Height |
6 in
|
| Product Width |
4.13 in
|
| Product Weight |
6.3 lb
|
| Certifications |
UL 489
|
| Amperage Rating |
60 A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
HFD
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Line and load
|
| Frame |
F
|
| Class |
Vdc
|
| Interrupt rating |
42 kAIC at 600 Vac
|
| Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.