Knowledge Search
Download document () of 20
We make what matters work*

HGLL 12

Eaton Crouse-Hinds series HGLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 150°C, Threaded, 6"

General specifications

Product Name
Eaton Crouse-Hinds series HGLL grounding bushing
Catalog Number
HGLL 12
UPC
784564953759
Product Weight
2.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Temperature rating
150°C
Lug material
Aluminum
Thread
Threaded
Trade size
6"
Lug size
#3/0-6 AWG
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.