Safe-IT Hospital-Grade Outlet Covers for Wall Receptacles, Power Strips and Surge Protectors, Set of 4
| Product Name |
Eaton Tripp Lite series adapter
|
| Catalog Number |
HGOUTLETCVR
|
| UPC |
037332175991
|
| Product Length/Depth |
2.3 in
|
| Product Height |
0.5 in
|
| Product Width |
3.5 in
|
| Product Weight |
0.05 lb
|
| Compliances |
RoHS
|
| Accessory Class |
|
| Application |
Protect NEMA 5-15R or NEMA 5-15R-HG outlets against unauthorized access or connection of unauthorized equipment
|
| Accessory/spare part type |
Outlet Cover
|
| Product Features |
Antimicrobial
|
| Package contents |
Instruction sheet
(4) Outlet covers |
| Product Highlights |
Set includes 4 outlet covers and nylon screws to lock covers into place
Removable covers are designed for repeated use in NEMA 5-15R outlets Self-locking feature allows easy installation with no tools required Ideal for childproofing your home’s wall outlets when properly installed Requires Phillips screwdriver for removal to ensure optimal security |