Knowledge Search
Download document () of 20
We make what matters work*

HHD

Eaton Bussmann series HHD fuse holder, 32 Vdc, 24A, Non Indicating, Fuse panel, 12 AWG yellow lead wire

General specifications

Product Name
Eaton Bussmann series HHD fuse holder
Catalog Number
HHD
UPC
051712168465
EAN
5027590401326
Product Length/Depth
0.4 in
Product Height
9.5 in
Product Width
1.1 in
Product Weight
0.3 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
24 A
Voltage rating
32 Vdc

General information

Connection
12 AWG yellow lead wire
Fuse indicator
Non-indicating
Used with
ATC blade type fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626