Knowledge Search
Download document () of 20
We make what matters work*

HHF

Eaton Bussmann series HHF fuse holder, 32V, 16A, Non Indicating, Circuit protector, 16 AWG Black Lead Wire, Black

General specifications

Product Name
Eaton Bussmann series HHF fuse holder
Catalog Number
HHF
UPC
051712269810
EAN
5027590171809
Product Length/Depth
4.9 in
Product Height
2.4 in
Product Width
3.6 in
Product Weight
0.25 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
16 A
Voltage rating
32 V

Physical details

Color
Black

General information

Connection
16 AWG black lead wire
Fuse indicator
Non-indicating
Used with
ATC blade type fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626