Knowledge Search
Download document () of 20
We make what matters work*

HHG

Eaton Bussmann series HHG fuse holder, 32 Vdc, 24A, Non Indicating, Circuit protector, 13 AWG yellow lead wire

General specifications

Product Name
Eaton Bussmann series HHG fuse holder
Catalog Number
HHG
UPC
051712269827
EAN
5027590171816
Product Length/Depth
9.5 in
Product Height
1.25 in
Product Width
0.45 in
Product Weight
0.4 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
24 A
Voltage rating
32 Vdc

General information

Connection
13 AWG yellow lead wire
Fuse indicator
Non-indicating
Used with
ATC blade type fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626