Photo is representative
Download
Eaton Bussmann series HHJ fuse holder, 32V, 20A, Non Indicating, Circuit protector, 14 AWG 19.00 in Wire Lead
Product Name |
Eaton Bussmann series HHJ fuse holder
|
Catalog Number |
HHJ-B
|
UPC |
051712740128
|
EAN |
5027590087964
|
Product Length/Depth |
4.646 in
|
Product Height |
2.205 in
|
Product Width |
3.386 in
|
Product Weight |
0.29 lb
|
Compliances |
RoHS Compliant
Contact factory |
Amperage Rating |
20 A
|
Voltage rating |
32 V
|
Connection |
14 AWG 19 in wire
|
Fuse indicator |
Non-indicating
|
Used with |
Automotive fast-acting glass fuse
|
Support from Eaton
Contact information
855-287-7626