Knowledge Search
Download document () of 20
We make what matters work*

HHL

Eaton Bussmann series HHL fuse holder, 32V, 16A, Non Indicating, Circuit protector, 16 AWG Black Lead Wire, Black

General specifications

Product Name
Eaton Bussmann series HHL fuse holder
Catalog Number
HHL
UPC
051712168526
EAN
5027590092692
Product Length/Depth
1.25 in
Product Height
0.38 in
Product Width
1 in
Product Weight
0.04 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
16 A
Voltage rating
32 V

Physical details

Color
Black

General information

Connection
16 AWG black lead wire
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626