Knowledge Search
Download document () of 20
We make what matters work*

HHU

Eaton Bussmann series HHU fuse holder, Gasket-sealed, 32 Vdc, 30A, Non Indicating, Circuit protector, 12 AWG lead wire, Nylon cap and housing, silicone rubber gasket, tin plated brass terminal, water resistant

General specifications

Product Name
Eaton Bussmann series HHU fuse holder
Catalog Number
HHU
UPC
051712505758
Product Length/Depth
6 in
Product Height
1 in
Product Width
1 in
Product Weight
0.06 lb
Compliances
Contact factory
RoHS Compliant

Electrical rating

Amperage Rating
30 A
Voltage rating
32 Vdc

Physical details

Material
Silicone rubber gasket
Water resistant
Tin-plated brass terminal
Nylon cap and housing

General information

Connection
12 AWG lead wire
Fuse indicator
Non-indicating
Special features
Gasket-sealed
Used with
Blade fuse

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626