Eaton Series C DC/PvGard complete molded case circuit breaker, J-frame, HJD, Interchangeable thermal-magnetic trip, Three-pole, 250A, 600 Vdc, 42 kAIC at 600 Vdc, Line/load, 2A-2B rear w/36 in right pigtail
Product Name |
Eaton PV Guard / Solar complete molded case circuit breaker
|
Catalog Number |
HJDDC3250A1301T1001
|
UPC |
782116318919
|
Product Length/Depth |
4.06 in
|
Product Height |
4.13 in
|
Product Width |
4.13 in
|
Product Weight |
12.5 lb
|
Certifications |
UL 489
|
Amperage Rating |
250 A
|
Voltage rating |
600 Vdc
|
Trip Type |
T207
|
Circuit breaker type |
HJD
|
Circuit breaker frame type |
Complete breaker
|
Auxiliary switch |
2A-2B rear with 36 in right pigtail
|
Terminals |
Line and load
|
Undervoltage release |
48-60 Vdc rear with 36 in left pigtail
|
Frame |
J
|
Class |
Vdc
|
Interrupt rating |
42 kAIC at 600 Vdc
|
Number of poles |
Three-pole
|
Type |
Complete breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.