Knowledge Search
Download document () of 20
We make what matters work*

HLD3600F

Eaton Series C molded case circuit breaker frame, L-frame, HLD, Frame only, Fixed thermal, Fixed magnetic trip type, Three-pole, 600 A, 600 Vac, 250 Vdc, 100 kAIC at 240 Vac, 65 kAIC at 480 Vac, 50/60 Hz

General specifications

Product Name
Eaton Series C molded case circuit breaker frame
Catalog Number
HLD3600F
UPC
786679138014
Product Length/Depth
8.25 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
17.5 lb
Certifications
UL Listed

Product specifications

Amperage Rating
600 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
HLD
Circuit breaker frame type
Frame only
Series
Series C
Frame
L
Frequency rating
50 to 60 Hz
Interrupt rating
100 kAIC at 240 Vac
65 kAIC at 480 Vac
Number of poles
Three-pole
Type
Frame only

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.