Download document () of 20

HLS-01-ML

Eaton Bussmann series HLS fuse holder, 0.25 in medium leads, No flanges, 125 Vac, 60 Vdc, 15 A, Single-pole, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLS fuse holder
Catalog Number
HLS-01-ML
UPC
051712741187
EAN
5027590453097
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
5.5 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Used with GMT Type Indicating Series
Amperage Rating
15 A
Number of poles
Single-pole
Material
Tin-plated bifurcated copper terminal
Voltage rating
125 Vac, 60 Vdc
Special features
0.25 in medium leads, No flanges
Application
Telecommunications DC power circuit protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.