Download document () of 20
We make what matters work*

HLS-10-ML

Eaton Bussmann series HLS fuse holder, 0.25 in medium leads, No flanges, 125 Vac, 60 Vdc, 15 A, Ten-pole, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLS fuse holder
Catalog Number
HLS-10-ML
UPC
051712273183
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
5.5 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Used with GMT Type Indicating Series
Amperage Rating
15 A
Number of poles
Ten-pole
Material
Tin-plated bifurcated copper terminal
Voltage rating
125 Vac, 60 Vdc
Special features
0.25 in medium leads, No flanges
Application
Telecommunications DC power circuit protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.