Download document () of 20
We make what matters work*

HLS-10

Eaton Bussmann series HLS fuse holder, No flanges, 125 Vac, 60 Vdc, 15 A, Ten-pole, Tin-plated bifrucated copper terminal

General specifications

Product Name
Eaton Bussmann series HLS fuse holder
Catalog Number
HLS-10
UPC
051712170017
EAN
5027590250696
Product Length/Depth
2.375 in
Product Height
1 in
Product Width
0.75 in
Product Weight
0.064 lb
Compliances
CE Marked
RoHS Compliant

Product specifications

Used with
Used with GMT Type Indicating Series
Amperage Rating
15 A
Number of poles
Ten-pole
Material
Tin-plated bifurcated copper terminal
Voltage rating
125 Vac, 60 Vdc
Special features
No flanges
Application
Telecommunications DC power circuit protection

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.